IESNA:LM-63-2002
[TEST]P976385
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-29-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 2900LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 19.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2821.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
836.3 839.2 836.3 830.5 821.8 810.3 795.8 780.4 762.1 739.9 
716.8 690.8 661.9 631.1 596.4 563.6 527.0 488.5 451.9 414.3 
376.7 342.0 308.3 276.5 248.6 221.6 196.5 172.5 151.3 130.1 
110.8 91.5 75.1 56.8 39.5 21.2 0.0 
836.3 840.1 851.7 865.2 879.6 888.3 891.2 890.2 882.5 871.9 
854.6 834.4 808.3 777.5 742.8 705.2 664.8 624.3 583.9 543.4 
506.8 473.1 439.3 409.5 380.6 354.6 330.5 306.4 281.3 258.2 
234.1 208.1 182.1 150.3 117.5 70.3 0.0 
836.3 844.0 880.6 913.4 938.4 957.7 971.2 976.9 976.0 967.3 
952.9 930.7 904.7 871.0 833.4 792.9 747.6 702.4 658.0 611.8 
571.3 532.8 495.2 461.5 428.7 397.9 369.0 340.1 312.2 284.2 
256.3 228.3 197.5 158.0 115.6 61.7 0.0 
836.3 860.4 911.4 952.9 986.6 1012.6 1029.0 1038.6 1040.5 1032.8 
1017.4 993.3 960.6 922.0 877.7 828.6 776.5 722.6 666.7 618.5 
568.4 524.1 481.7 443.2 407.5 375.7 344.9 317.0 289.0 263.0 
236.0 204.3 169.6 133.0 95.4 49.1 0.0 
836.3 860.4 917.2 960.6 998.1 1026.1 1043.4 1053.1 1054.0 1047.3 
1030.9 1005.8 970.2 928.8 879.6 827.6 771.7 715.8 662.9 607.0 
557.8 512.6 470.2 432.6 397.9 366.1 339.1 310.2 285.2 260.1 
234.1 199.4 165.7 131.0 90.6 47.2 0.0 
